How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 3.63 |
| T: | 2.188 | LQ1: | 8.61 in |
| P: | 4.62 in | AE2: | 0.97 |
| AG: | 10.5 | AB: | 6.76 |
| H: | 0.53 in | AK: | 8.5 |
| D: | 4.88 | AA: | 15.19 |
| BE1: | 0.5 in | I: | 7.5 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| BD: | 9 | V: | 4.26 in |
| AF: | 0.38 | BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Model Code: | 52YF | Output Diameter (in): | 2.188 in |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.91 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

