How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | P: | 4.62 in |
| AF: | 0.38 | LL: | 5.25 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BD: | 9 | G: | 3.63 |
| I: | 7.5 in | D: | 4.88 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| H: | 0.53 in | AA: | 15.19 |
| AK: | 8.5 | AE2: | 0.97 |
| AB: | 6.76 | AG: | 10.5 |
| BF: | 0.53 | T: | 2.188 |
Technical Specifications
| Assembly: | YF-2 | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 2.91 | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 5/16 x 5/32 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

