How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | I: | 7.5 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | D: | 4.88 |
| AE2: | 0.97 | T: | 2.188 |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 3.63 | P: | 4.62 in |
| V: | 4.26 in | LL: | 5.25 in |
| AB: | 6.76 | LQ1: | 9.17 in |
| H: | 0.53 in | BD: | 9 |
| AF: | 0.38 | BE1: | 0.5 in |
Technical Specifications
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 19.4 | Series Code: | OE |
| Ratio: | 10:1 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 x 3/16 |
| Ratio Range: | 10:1 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

