Grove Gear 52YF-2-2.188-250TC-10-L2
Part #:52YF-2-2.188-250TC-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 10.5 |
| V: | 4.26 in | LQ1: | 9.17 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | BF: | 0.53 |
| AK: | 8.5 | AF: | 0.38 |
| AJ: | 7.25 | I: | 7.5 in |
| G: | 3.63 | BE1: | 0.5 in |
| AE2: | 0.97 | P: | 4.62 in |
| AA: | 15.19 | D: | 4.88 |
| AB: | 6.76 | T: | 2.188 |
Technical Specifications
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Ratio Range: | 10:1 |
| Motor Frame Size: | 250TC | Model Code: | 52YF |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Series Code: | OE |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 x 3/16 |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 19.4 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

