Grove Gear 52YF-2-2.188-250TC-10-L3
Part #:52YF-2-2.188-250TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AA: | 15.19 |
| T: | 2.188 | LL: | 5.25 in |
| H: | 0.53 in | BE1: | 0.5 in |
| AK: | 8.5 | I: | 7.5 in |
| P: | 4.62 in | G: | 3.63 |
| BF: | 0.53 | AB: | 6.76 |
| AF: | 0.38 | LQ1: | 9.17 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| V: | 4.26 in | AE2: | 0.97 |
| AG: | 10.5 | D: | 4.88 |
Technical Specifications
| Output RPM: | 175 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Series Code: | OE | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 x 3/16 | Input HP @ 1750 RPM: | 19.4 |
| Model Code: | 52YF | Output Diameter (in): | 2.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

