Grove Gear 52YF-2-2.188-250TC-10-L4
Part #:52YF-2-2.188-250TC-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| G: | 3.63 | LQ1: | 9.17 in |
| AB: | 6.76 | AG: | 10.5 |
| AJ: | 7.25 | AE2: | 0.97 |
| AK: | 8.5 | T: | 2.188 |
| AF: | 0.38 | I: | 7.5 in |
| P: | 4.62 in | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
| H: | 0.53 in | AA: | 15.19 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 19.4 | Product Type: | Right Angle |
| Bore Code: | 35 | Ratio Range: | 10:1 |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

