Grove Gear 52YF-2-2.188-250TC-10-L9
Part #:52YF-2-2.188-250TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | AE2: | 0.97 |
| BE1: | 0.5 in | G: | 3.63 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AA: | 15.19 |
| AB: | 6.76 | T: | 2.188 |
| V: | 4.26 in | AK: | 8.5 |
| BD: | 9 | P: | 4.62 in |
| AJ: | 7.25 | AG: | 10.5 |
| H: | 0.53 in | BF: | 0.53 |
| I: | 7.5 in | LL: | 5.25 in |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Bore Code: | 35 | Assembly: | YF-2 |
| Model Code: | 52YF | Service Factor: | 1 |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/8 x 3/16 |
| Input HP @ 1750 RPM: | 19.4 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

