How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LQ1: | 9.17 in |
| V: | 4.26 in | G: | 3.63 |
| AF: | 0.38 | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
| H: | 0.53 in | AB: | 6.76 |
| AG: | 10.5 | AE2: | 0.97 |
| AJ: | 7.25 | AA: | 15.19 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AK: | 8.5 |
| T: | 2.188 | D: | 4.88 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Series Code: | OE | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Service Factor: | 1 | Ratio: | 100:1 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 x 3/16 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 2.07 | Input Bore (C Face): | 1.625 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

