How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | T: | 2.188 |
| AA: | 15.19 | BD: | 9 |
| BF: | 0.53 | AK: | 8.5 |
| V: | 4.26 in | H: | 0.53 in |
| LQ1: | 9.17 in | G: | 3.63 |
| AG: | 10.5 | AB: | 6.76 |
| D: | 4.88 | AJ: | 7.25 |
| BE1: | 0.5 in | LL: | 5.25 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AF: | 0.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 14.3 |
| Assembly: | YF-2 | Bore Code: | 35 |
| Input Keyway (C Face): | 3/8 x 3/16 | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

