How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | G: | 3.63 |
| AB: | 6.76 | P: | 4.62 in |
| BF: | 0.53 | T: | 2.188 |
| AJ: | 7.25 | I: | 7.5 in |
| AF: | 0.38 | AG: | 10.5 |
| AA: | 15.19 | H: | 0.53 in |
| D: | 4.88 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| BD: | 9 | LQ1: | 9.17 in |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 x 3/16 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.3 |
| Model Code: | 52YF | Bore Code: | 35 |
| Assembly: | YF-2 | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

