How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LL: | 5.25 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| T: | 2.188 | V: | 4.26 in |
| AA: | 15.19 | AB: | 6.76 |
| AJ: | 7.25 | BD: | 9 |
| AF: | 0.38 | I: | 7.5 in |
| AG: | 10.5 | BF: | 0.53 |
| P: | 4.62 in | LQ1: | 9.17 in |
| D: | 4.88 | H: | 0.53 in |
| G: | 3.63 | AE2: | 0.97 |
Technical Specifications
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.3 | Output RPM: | 117 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 x 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

