How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | LL: | 5.25 in |
| AB: | 6.76 | AF: | 0.38 |
| H: | 0.53 in | V: | 4.26 in |
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | P: | 4.62 in |
| LQ1: | 9.17 in | T: | 2.188 |
| BF: | 0.53 | AA: | 15.19 |
| G: | 3.63 | D: | 4.88 |
| I: | 7.5 in | AE2: | 0.97 |
Technical Specifications
| Ratio: | 25:1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.38 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Output RPM: | 70 | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

