How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AG: | 10.5 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | BD: | 9 |
| AJ: | 7.25 | LL: | 5.25 in |
| BF: | 0.53 | T: | 2.188 |
| V: | 4.26 in | LQ1: | 9.17 in |
| P: | 4.62 in | D: | 4.88 |
| AB: | 6.76 | AF: | 0.38 |
| AK: | 8.5 | I: | 7.5 in |
| H: | 0.53 in | AA: | 15.19 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Output RPM: | 70 |
| Assembly: | YF-2 | Series Code: | OE |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 x 3/16 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.38 |
| Ratio Range: | 25:1 | Bore Code: | 35 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

