How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | AJ: | 7.25 |
| G: | 3.63 | I: | 7.5 in |
| LL: | 5.25 in | D: | 4.88 |
| V: | 4.26 in | H: | 0.53 in |
| BF: | 0.53 | AG: | 10.5 |
| AB: | 6.76 | BE1: | 0.5 in |
| P: | 4.62 in | AA: | 15.19 |
| T: | 2.188 | AK: | 8.5 |
| AE2: | 0.97 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | BD: | 9 |
Technical Specifications
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.38 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Output RPM: | 70 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| Input Keyway (C Face): | 3/8 x 3/16 | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

