How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AA: | 15.19 |
| BF: | 0.53 | H: | 0.53 in |
| I: | 7.5 in | BE1: | 0.5 in |
| P: | 4.62 in | G: | 3.63 |
| D: | 4.88 | AE2: | 0.97 |
| AF: | 0.38 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| LL: | 5.25 in | BD: | 9 |
| T: | 2.188 | V: | 4.26 in |
| LQ1: | 9.17 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 x 3/16 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Input Bore (C Face): | 1.625 | Series Code: | OE |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 8.04 |
| Ratio Range: | 30:1 | Bore Code: | 35 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

