How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 6.76 |
| LQ1: | 9.17 in | V: | 4.26 in |
| AE2: | 0.97 | I: | 7.5 in |
| AA: | 15.19 | AF: | 0.38 |
| P: | 4.62 in | BD: | 9 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | AG: | 10.5 |
| T: | 2.188 | H: | 0.53 in |
| BE1: | 0.5 in | AK: | 8.5 |
| BF: | 0.53 | D: | 4.88 |
Technical Specifications
| Assembly: | YF-2 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 8.04 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Bore Code: | 35 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YF |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

