How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | BF: | 0.53 |
| G: | 3.63 | AJ: | 7.25 |
| AG: | 10.5 | D: | 4.88 |
| I: | 7.5 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AK: | 8.5 | P: | 4.62 in |
| BD: | 9 | AB: | 6.76 |
| AF: | 0.38 | AE2: | 0.97 |
| H: | 0.53 in | T: | 2.188 |
| BE1: | 0.5 in | V: | 4.26 in |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 x 3/16 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 6.29 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Assembly: | YF-2 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

