How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AF: | 0.38 |
| BD: | 9 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| I: | 7.5 in | BF: | 0.53 |
| H: | 0.53 in | AE2: | 0.97 |
| AG: | 10.5 | AK: | 8.5 |
| AB: | 6.76 | T: | 2.188 |
| BE1: | 0.5 in | LL: | 5.25 in |
| G: | 3.63 | D: | 4.88 |
| LQ1: | 9.17 in | AJ: | 7.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 6.29 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 x 3/16 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 5.25 | Bore Code: | 35 |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

