How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BD: | 9 |
| H: | 0.53 in | G: | 3.63 |
| LQ1: | 9.17 in | T: | 2.188 |
| BF: | 0.53 | I: | 7.5 in |
| V: | 4.26 in | AB: | 6.76 |
| AF: | 0.38 | P: | 4.62 in |
| AK: | 8.5 | AE2: | 0.97 |
| D: | 4.88 | LL: | 5.25 in |
| AJ: | 7.25 | AG: | 10.5 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Bore Code: | 35 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 28.2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output RPM: | 341 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Output Diameter (in): | 2.188 in | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

