How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BF: | 0.53 |
| G: | 3.63 | BE1: | 0.5 in |
| D: | 4.88 | T: | 2.188 |
| AK: | 8.5 | BD: | 9 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AG: | 10.5 |
| LQ1: | 9.17 in | AB: | 6.76 |
| AA: | 15.19 | AJ: | 7.25 |
| LL: | 5.25 in | H: | 0.53 in |
| AE2: | 0.97 | AF: | 0.38 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Model Code: | 52YF |
| Ratio: | 5:1 | Center Distance (in): | 5.25 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 x 3/16 | Gear Type: | Worm |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 28.2 |
| Output RPM: | 341 | Ratio Range: | 5:1 |
| Output Diameter (in): | 2.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

