How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | D: | 4.88 |
| BF: | 0.53 | AG: | 10.5 |
| H: | 0.53 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | T: | 2.188 |
| AF: | 0.38 | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| G: | 3.63 | LL: | 5.25 in |
| LQ1: | 9.17 in | V: | 4.26 in |
| AB: | 6.76 | I: | 7.5 in |
| BE1: | 0.5 in | AA: | 15.19 |
Technical Specifications
| Motor Frame Size: | 250TC | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/8 x 3/16 |
| Input Style: | C-Face Quill | Bore Code: | 35 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 5.14 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

