How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AE2: | 0.97 | BE1: | 0.5 in |
| LL: | 5.25 in | T: | 2.188 |
| BD: | 9 | LQ1: | 9.17 in |
| AF: | 0.38 | D: | 4.88 |
| V: | 4.26 in | AK: | 8.5 |
| I: | 7.5 in | P: | 4.62 in |
| AJ: | 7.25 | H: | 0.53 in |
| AA: | 15.19 | AB: | 6.76 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Output RPM: | 35 | Ratio: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.188 in |
| Model Code: | 52YF | Input Keyway (C Face): | 3/8 x 3/16 |
| Series Code: | OE | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 5.14 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Assembly: | YF-2 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

