How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | H: | 0.53 in |
| AK: | 8.5 | BF: | 0.53 |
| AF: | 0.38 | D: | 4.88 |
| AG: | 10.5 | AJ: | 7.25 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | V: | 4.26 in |
| BD: | 9 | BE1: | 0.5 in |
| I: | 7.5 in | P: | 4.62 in |
| LL: | 5.25 in | LQ1: | 9.17 in |
| AE2: | 0.97 | G: | 3.63 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.27 | Ratio: | 60:1 |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Service Factor: | 1 | Series Code: | OE |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

