How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | I: | 7.5 in |
| LQ1: | 9.17 in | D: | 4.88 |
| BF: | 0.53 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AK: | 8.5 | AE2: | 0.97 |
| T: | 2.188 | V: | 4.26 in |
| AJ: | 7.25 | AA: | 15.19 |
| BD: | 9 | AF: | 0.38 |
| H: | 0.53 in | AB: | 6.76 |
| P: | 4.62 in | AG: | 10.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 24 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 x 3/16 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

