How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AG: | 10.5 | H: | 0.53 in |
| LL: | 5.25 in | AB: | 6.76 |
| BE1: | 0.5 in | BD: | 9 |
| AK: | 8.5 | AJ: | 7.25 |
| AE2: | 0.97 | T: | 2.188 |
| D: | 4.88 | I: | 7.5 in |
| V: | 4.26 in | BF: | 0.53 |
| LQ1: | 9.17 in | AA: | 15.19 |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| Ratio Range: | 7.5:1 | Model Code: | 52YF |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 24 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

