How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | P: | 4.62 in |
| AK: | 4.5 | AB: | 6.76 |
| AJ: | 5.88 | T: | 2.188 |
| G: | 3.63 | AF: | 0.38 |
| V: | 4.26 in | H: | 0.53 in |
| BD: | 5.88 | LL: | 5.25 in |
| BE: | 0.38 in | AE2: | 0.97 |
| D: | 4.88 | LQ: | 7.85 in |
| AA: | 15.19 | I: | 7.5 in |
Technical Specifications
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output RPM: | 17.5 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 x 3/32 | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.07 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

