How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | H: | 0.53 in |
| AK: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | AG: | 10.5 |
| D: | 4.88 | G: | 3.63 |
| AA: | 15.19 | T: | 2.188 |
| AF: | 0.38 | BE: | 0.38 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | P: | 4.62 in |
| AE2: | 0.97 | BF: | 0.41 |
| AB: | 6.76 | I: | 7.5 in |
Technical Specifications
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 56C | Model Code: | 52YF |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.07 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Service Factor: | 1 | Series Code: | OE |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.188 in |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

