How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| H: | 0.53 in | BD: | 5.88 |
| P: | 4.62 in | AF: | 0.38 |
| LQ: | 7.85 in | V: | 4.26 in |
| AA: | 15.19 | AE2: | 0.97 |
| AK: | 4.5 | BF: | 0.41 |
| AJ: | 5.88 | AB: | 6.76 |
| LL: | 5.25 in | G: | 3.63 |
| BE: | 0.38 in | T: | 2.188 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 17.5 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.07 |
| Ratio: | 100:1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

