How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| G: | 3.63 | D: | 4.88 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AG: | 10.5 | V: | 4.26 in |
| AE2: | 0.97 | I: | 7.5 in |
| P: | 4.62 in | BF: | 0.41 |
| LL: | 5.25 in | AB: | 6.76 |
| BD: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | AA: | 15.19 |
| T: | 2.188 | LQ: | 7.85 in |
Technical Specifications
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.07 |
| Input Keyway (C Face): | 3/16 x 3/32 | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

