How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| G: | 3.63 | AF: | 0.38 |
| BE: | 0.38 in | AK: | 4.5 |
| BD: | 5.88 | T: | 2.188 |
| BF: | 0.41 | AE2: | 0.97 |
| AB: | 6.76 | I: | 7.5 in |
| AA: | 15.19 | AG: | 10.5 |
| LL: | 5.25 in | LQ: | 7.85 in |
| V: | 4.26 in | P: | 4.62 in |
| H: | 0.53 in | D: | 4.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Bore Code: | 35 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.07 | Assembly: | YF-2 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

