How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AB: | 6.76 |
| AA: | 15.19 | BF: | 0.41 |
| BE: | 0.38 in | AK: | 4.5 |
| T: | 2.188 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AE2: | 0.97 | H: | 0.53 in |
| G: | 3.63 | D: | 4.88 |
| AF: | 0.38 | LQ: | 7.85 in |
| AJ: | 5.88 | AG: | 10.5 |
| LL: | 5.25 in | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.3 | Assembly: | YF-2 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 117 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | 52YF | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

