How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BF: | 0.41 |
| BE: | 0.38 in | H: | 0.53 in |
| P: | 4.62 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AB: | 6.76 | V: | 4.26 in |
| AJ: | 5.88 | T: | 2.188 |
| D: | 4.88 | AE2: | 0.97 |
| AK: | 4.5 | G: | 3.63 |
| AF: | 0.38 | LQ: | 7.85 in |
| AG: | 10.5 | BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Output RPM: | 87.5 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.188 in |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 11.3 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

