How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | BD: | 5.88 |
| P: | 4.62 in | D: | 4.88 |
| T: | 2.188 | V: | 4.26 in |
| G: | 3.63 | AF: | 0.38 |
| AG: | 10.5 | BE: | 0.38 in |
| I: | 7.5 in | AA: | 15.19 |
| H: | 0.53 in | AE2: | 0.97 |
| AB: | 6.76 | BF: | 0.41 |
| AK: | 4.5 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
Technical Specifications
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 70 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Bore Code: | 35 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Ratio: | 25:1 |
| Assembly: | YF-2 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 9.38 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

