How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LQ: | 7.85 in |
| BE: | 0.38 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| AA: | 15.19 | AG: | 10.5 |
| BF: | 0.41 | T: | 2.188 |
| I: | 7.5 in | AB: | 6.76 |
| H: | 0.53 in | LL: | 5.25 in |
| AK: | 4.5 | AE2: | 0.97 |
| G: | 3.63 | P: | 4.62 in |
| D: | 4.88 | V: | 4.26 in |
Technical Specifications
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Output RPM: | 58.3 | Model Code: | 52YF |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 8.04 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

