How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AA: | 15.19 |
| AB: | 6.76 | V: | 4.26 in |
| H: | 0.53 in | P: | 4.62 in |
| AF: | 0.38 | I: | 7.5 in |
| LQ: | 7.85 in | BF: | 0.41 |
| BD: | 5.88 | AK: | 4.5 |
| D: | 4.88 | G: | 3.63 |
| T: | 2.188 | AG: | 10.5 |
| AJ: | 5.88 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
Technical Specifications
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Gear Type: | Worm | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.29 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

