How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 5.25 in |
| V: | 4.26 in | T: | 2.188 |
| AB: | 6.76 | D: | 4.88 |
| BE: | 0.38 in | AK: | 4.5 |
| AG: | 10.5 | BF: | 0.41 |
| LQ: | 7.85 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AA: | 15.19 | G: | 3.63 |
| P: | 4.62 in | AE2: | 0.97 |
| BD: | 5.88 | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 6.29 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Model Code: | 52YF | Service Factor: | 1 |
| Motor Frame Size: | 56C | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

