How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AK: | 4.5 |
| H: | 0.53 in | AB: | 6.76 |
| BD: | 5.88 | I: | 7.5 in |
| AE2: | 0.97 | AF: | 0.38 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | AA: | 15.19 |
| P: | 4.62 in | LQ: | 7.85 in |
| D: | 4.88 | AG: | 10.5 |
| T: | 2.188 | LL: | 5.25 in |
| V: | 4.26 in | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 341 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Ratio: | 5:1 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 28.2 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Bore Code: | 35 | Output Diameter (in): | 2.188 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

