How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AA: | 15.19 | BF: | 0.41 |
| AB: | 6.76 | AJ: | 5.88 |
| H: | 0.53 in | G: | 3.63 |
| AK: | 4.5 | BD: | 5.88 |
| AF: | 0.38 | LL: | 5.25 in |
| T: | 2.188 | BE: | 0.38 in |
| AE2: | 0.97 | D: | 4.88 |
| I: | 7.5 in | AG: | 10.5 |
| V: | 4.26 in | LQ: | 7.85 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 50:1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 5.14 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio: | 50:1 | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

