How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | V: | 4.26 in |
| P: | 4.62 in | LQ: | 7.85 in |
| AJ: | 5.88 | BE: | 0.38 in |
| G: | 3.63 | H: | 0.53 in |
| BF: | 0.41 | AK: | 4.5 |
| LL: | 5.25 in | I: | 7.5 in |
| AF: | 0.38 | AB: | 6.76 |
| BD: | 5.88 | D: | 4.88 |
| Center Distance (in): | 5.25 in | T: | 2.188 |
| AA: | 15.19 | AE2: | 0.97 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Ratio Range: | 50:1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 5.14 |
| Model Code: | 52YF | Output RPM: | 35 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Series Code: | OE |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

