How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | T: | 2.188 |
| D: | 4.88 | LL: | 5.25 in |
| I: | 7.5 in | H: | 0.53 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AJ: | 5.88 |
| BD: | 5.88 | AG: | 10.5 |
| G: | 3.63 | LQ: | 7.85 in |
| AE2: | 0.97 | BF: | 0.41 |
| P: | 4.62 in | AB: | 6.76 |
| BE: | 0.38 in | AF: | 0.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 4.27 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Bore Code: | 35 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | YF-2 | Output Diameter (in): | 2.188 in |
| Model Code: | 52YF | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

