How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BD: | 5.88 |
| AE2: | 0.97 | G: | 3.63 |
| D: | 4.88 | LQ: | 7.85 in |
| AG: | 10.5 | AF: | 0.38 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| T: | 2.188 | AJ: | 5.88 |
| BE: | 0.38 in | LL: | 5.25 in |
| P: | 4.62 in | AB: | 6.76 |
| V: | 4.26 in | BF: | 0.41 |
| I: | 7.5 in | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.91 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Bore Code: | 35 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

