How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| LL: | 5.25 in | I: | 7.5 in |
| AE2: | 0.97 | AJ: | 5.88 |
| AK: | 4.5 | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| D: | 4.88 | V: | 4.26 in |
| H: | 0.53 in | AF: | 0.38 |
| G: | 3.63 | P: | 4.62 in |
| T: | 2.188 | AG: | 10.5 |
| AB: | 6.76 | AA: | 15.19 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 2.91 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Series Code: | OE |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.188 in |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

