How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.97 |
| BD: | 5.88 | BE: | 0.38 in |
| I: | 7.5 in | AK: | 4.5 |
| G: | 3.63 | AB: | 6.76 |
| V: | 4.26 in | BF: | 0.41 |
| AA: | 15.19 | LQ: | 7.85 in |
| P: | 4.62 in | H: | 0.53 in |
| AG: | 10.5 | AF: | 0.38 |
| LL: | 5.25 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | T: | 2.188 |
Technical Specifications
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Service Factor: | 1 |
| Model Code: | 52YF | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Bore Code: | 35 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Output RPM: | 21.9 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 2.91 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

