How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | G: | 3.63 |
| V: | 4.26 in | H: | 0.53 in |
| AK: | 4.5 | BD: | 5.88 |
| AF: | 0.38 | BF: | 0.41 |
| LQ: | 7.85 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| I: | 7.5 in | D: | 4.88 |
| AE2: | 0.97 | AB: | 6.76 |
| LL: | 5.25 in | T: | 2.188 |
| AJ: | 5.88 | AG: | 10.5 |
Technical Specifications
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.91 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 35 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Product Type: | Right Angle | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

