How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BE: | 0.38 in |
| BD: | 5.88 | G: | 3.63 |
| AJ: | 5.88 | V: | 4.26 in |
| BF: | 0.41 | AE2: | 0.97 |
| D: | 4.88 | P: | 4.62 in |
| AG: | 10.5 | LL: | 5.25 in |
| AK: | 4.5 | I: | 7.5 in |
| H: | 0.53 in | LQ: | 7.85 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | T: | 2.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Bore Code: | 36 | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 19.4 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 1/2 X 3.00 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Output Diameter (in): | 2.25 in |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

