How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AA: | 15.19 |
| AE2: | 0.97 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AF: | 0.38 | H: | 0.53 in |
| V: | 4.26 in | BD: | 5.88 |
| AG: | 10.5 | AJ: | 5.88 |
| P: | 4.62 in | LL: | 5.25 in |
| D: | 4.88 | T: | 2.25 |
| AK: | 4.5 | BF: | 0.41 |
| BE: | 0.38 in | I: | 7.5 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 36 |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 2.07 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.25 in | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.00 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

