How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | AG: | 10.5 |
| AA: | 15.19 | T: | 2.25 |
| LL: | 5.25 in | P: | 4.62 in |
| H: | 0.53 in | AB: | 6.76 |
| AF: | 0.38 | AK: | 4.5 |
| BD: | 5.88 | AE2: | 0.97 |
| V: | 4.26 in | D: | 4.88 |
| BE: | 0.38 in | I: | 7.5 in |
| LQ: | 7.85 in | BF: | 0.41 |
Technical Specifications
| Output Key: | 1/2 X 3.00 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Bore Code: | 36 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 14.3 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 2.25 in | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

