How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | I: | 7.5 in |
| G: | 3.63 | H: | 0.53 in |
| D: | 4.88 | P: | 4.62 in |
| LL: | 5.25 in | T: | 2.25 |
| AF: | 0.38 | AB: | 6.76 |
| AA: | 15.19 | AE2: | 0.97 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | BF: | 0.41 |
| AG: | 10.5 | LQ: | 7.85 in |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.25 in |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 11.3 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Bore Code: | 36 |
| Output Key: | 1/2 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

