How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 4.5 |
| AA: | 15.19 | P: | 4.62 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | G: | 3.63 |
| T: | 2.25 | AG: | 10.5 |
| LL: | 5.25 in | LQ: | 7.85 in |
| BD: | 5.88 | V: | 4.26 in |
| AB: | 6.76 | BE: | 0.38 in |
| AJ: | 5.88 | AE2: | 0.97 |
| BF: | 0.41 | AF: | 0.38 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Bore Code: | 36 |
| Motor Frame Size: | 140TC | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Key: | 1/2 X 3.00 |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 11.3 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.25 in | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

