How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | I: | 7.5 in |
| AF: | 0.38 | BD: | 5.88 |
| LQ: | 7.85 in | V: | 4.26 in |
| AG: | 10.5 | D: | 4.88 |
| H: | 0.53 in | AJ: | 5.88 |
| AK: | 4.5 | AE2: | 0.97 |
| LL: | 5.25 in | AA: | 15.19 |
| BF: | 0.41 | AB: | 6.76 |
| BE: | 0.38 in | T: | 2.25 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 9.38 | Bore Code: | 36 |
| Ratio Range: | 25:1 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Output Key: | 1/2 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Output RPM: | 70 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.25 in |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

